Han M12 Crimp D-coded female metal nut
Article No.: 09 14 881 2406
Image is for illustration purposes only. Please refer to product description.
Han M12 Crimp D-coded female metal nut
Article No.: 09 14 881 2406
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-Modular® |
Specification | With metal nut |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 4 |
further contacts | + shielding |
Coding | D-coding |
Details | Please order crimp contacts separately. |
Previous
Next