Han M12 Crimp A-coded female
Article No.: 09 14 821 2805
Image is for illustration purposes only. Please refer to product description.
Han M12 Crimp A-coded female
Article No.: 09 14 821 2805
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-ModularĀ® |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 8 |
further contacts | + shielding |
Coding | A-coding |
Details | Please order crimp contacts separately. |
Previous
Next