Han INOX 3A Cover for Female in Hood
Article No.: 19 44 003 5421
Image is for illustration purposes only. Please refer to product description.
Han INOX 3A Cover for Female in Hood
Article No.: 19 44 003 5421
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-INOX® |
Type of accessory | Protection cover |
Description of the accessory | for hoods |
Metal | |
With fixing cord (loop) |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Details | for mounted female insert or for mounted Han-Brid® insert |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (seal) | FPM |
---|---|
Material (locking) | Stainless steel |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 35 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140132016 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next