Han ID-Modul
Article No.: 20 70 001 1001
Image is for illustration purposes only. Please refer to product description.
Han ID-Modul
Article No.: 20 70 001 1001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han-Elisa® module |
Size of the module | Single module |
Gender | Male |
---|---|
Number of contacts | 6 |
Limiting temperature | 0 ... +70 °C |
---|
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 29.5 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140134362 |
ETIM | EC000438 |
eCl@ss | 27440218 Module for industrial connectors (data) |
Previous
Next