Han HPR SP1-HTE-SCL-M40
Article No.: 19 40 011 0413
Image is for illustration purposes only. Please refer to product description.
Han HPR SP1-HTE-SCL-M40
Article No.: 19 40 011 0413
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® HPR |
Type of hood/housing | Hood |
Size | SP1 |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M40 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Previous
Next