Han HPR HPTC 1400 CS UNSH IP65/67 185
Article No.: 10 40 291 2148
Image is for illustration purposes only. Please refer to product description.
Han HPR HPTC 1400 CS UNSH IP65/67 185
Article No.: 10 40 291 2148
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series of hoods/housings | HanĀ® HPR HPTC |
Type of hood/housing | Complete set |
Description of hood/housing | Cable side |
With integrated cable gland | |
Type of cable | Copper cable (round) |
Size | 3 |
---|---|
Shielding | 360Ā° shielding |
Coding | 16 coding options |
Number of cable entries | 2 |
Cable entry | 2x M40 |
Field of application | Hoods/housings for harsh outdoor environments |
Conductor cross-section | 185 mmĀ² |
---|---|
Rated current | ā 1,400 A |
Rated voltage | 3,600 V |
Rated impulse voltage | 20 kV |
Pollution degree | 4 |
Overvoltage category | III |
Limiting temperature | -40 ... +125 Ā°C |
Mating cycles | ā„ 25 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Clamping range | 20.5 ... 25 mm |
Material (insert) | Polyamide (PA) |
---|---|
Material (hood/housing) | Aluminium die-cast |
Corrosion resistant | |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 4141b1b0-d696-48fb-8ad9-5046cd2452df |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | EN 50467 |
---|---|
EN 50124-1 | |
IEC 61373 Category 1 Class B | |
EN 45545 | |
EN 60137 |
Packaging size | 1 |
---|---|
Net weight | 2,300 g |
Country of origin | Germany |
European customs tariff number | 85359000 |
GTIN | 5713140190023 |
ETIM | EC002636 |
eCl@ss | 27440113 Rectangular connectors (set) |
Previous
Next