Han HPR HPTC 1400 CS UNSH IP65/67 185

Article No.: 10 40 291 2118


New
NewConnector sets

Han HPR HPTC 1400 CS UNSH IP65/67 185

Article No.: 10 40 291 2118

to see prices and availability.

0

Properties Overview

Connector sets Rated current: ‌1,400 A Complete set Cable side, With integrated cable gland Size: 3 2x M40 Clamping range: 21 ... 26.5 mm Material: Aluminium die-cast, Corrosion resistant Degree of protection: IP65, IP67

Product Details


Category Connector sets
Series of hoods/housings Han® HPR HPTC
Type of hood/housing Complete set
Description of hood/housing Cable side
With integrated cable gland
Type of cable Copper cable (round)
Size 3
Shielding 360° shielding
Coding 16 coding options
Number of cable entries 2
Cable entry 2x M40
Field of application Hoods/housings for harsh outdoor environments
Conductor cross-section 185 mm²
Rated current ‌ 1,400 A
Rated voltage 3,600 V
Rated impulse voltage 20 kV
Pollution degree 4
Overvoltage category III
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 25
Degree of protection acc. to IEC 60529 IP65
IP67
Clamping range 21 ... 26.5 mm
Material (insert) Polyamide (PA)
Material (hood/housing) Aluminium die-cast
Corrosion resistant
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 4141b1b0-d696-48fb-8ad9-5046cd2452df
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications EN 50467
EN 50124-1
IEC 61373 Category 1 Class B
EN 45545
EN 60137
Packaging size 1
Country of origin Germany
European customs tariff number 85359000
GTIN 5713140189973
ETIM EC002636
eCl@ss 27440113 Rectangular connectors (set)
Previous
Next