Han HPR-Compact SCL set two extender
Article No.: 09 40 500 9903
Image is for illustration purposes only. Please refer to product description.
Han HPR-Compact SCL set two extender
Article No.: 09 40 500 9903
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR Compact |
Type of accessory | Set of screws |
Description of the accessory | Extender |
M6 x 50 | |
M6 x 90 |
Material (accessories) | Stainless steel |
---|
Packaging size | 1 |
---|---|
Net weight | 60 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140194687 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next