Han Gigabit HMC insert male (shield-GND)
Article No.: 09 14 208 3012
Image is for illustration purposes only. Please refer to product description.
Han Gigabit HMC insert male (shield-GND)
Article No.: 09 14 208 3012
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Modules |
---|---|
Type of module | Han® Gigabit HMC module |
Description of the module | Insert |
Features | Suitable for PoE++ |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 8 |
further contacts | + shielding |
Details | With additional shield connection to the hinged frame |
Please order crimp contacts separately. | |
Please order adapter module separately. |
Conductor cross-section | 0.09 ... 0.52 mm² |
---|---|
Rated current | 5 A |
Rated voltage | 50 V |
Rated voltage | 50 V AC |
60 V DC | |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 30 V |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Contact resistance, shielding | ≤ 100 mΩ |
Limiting temperature | -40 ... +85 °C |
Mating cycles with other HMC components | ≥ 10,000 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (shielding) | Zinc die-cast, nickel-plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 1e38d35d-d1be-4585-8e03-95faccd739bf |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 37.2 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140187504 |
ETIM | EC000438 |
eCl@ss | 27440218 Module for industrial connectors (data) |
Previous
Next