Han F+B cover-housing
Article No.: 09 15 503 5401
Image is for illustration purposes only. Please refer to product description.
Han F+B cover-housing
Article No.: 09 15 503 5401
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | HanĀ® F+B |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for cable to cable housing | |
With fixing cord |
Locking type | Screw locking |
---|---|
Details | Cleaning: For cleaning with high pressure lances, a cleaning distance > 30 cm is recommended in order to avoid mechanical damage to the connectorās exterior parts. |
Strain relief:A suitable strain relief is required to enable the F+B connectorto resist the stress caused e.g. by the daily cleaning of the machinery. DIN VDE 0100-520: 2013-06 defines the stress relief for a connector depending on the outer diameter of the cable. |
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Mating cycles | ā„ 500 |
Degree of protection acc. to IEC 60529 | IP67 locked condition |
IP6K9K acc. to ISO 20653 |
Material (hood/housing) | Polypropylen |
---|---|
Roughness of the surface | ā¤ 1.12 Āµm |
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | HB |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
EG1935/2004 | compliant |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Approvals | Ecolab Topactive 200 |
---|---|
Ecolab Topactive 500 | |
Ecolab Topax 66 | |
Ecolab Topactive OKTO | |
Ecolab Topax 990 | |
FDA 21 CFR 177.1520 | |
FDA 21 CFR 177.2600 |
Packaging size | 1 |
---|---|
Net weight | 19 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140023628 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next