Han-Eco Mod.6-profile seal-HBM
Article No.: 19 41 000 9901
Image is for illustration purposes only. Please refer to product description.
Han-Eco Mod.6-profile seal-HBM
Article No.: 19 41 000 9901
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Eco® Modular |
Type of accessory | Profile gasket |
Size | 06 B |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 10 |
---|---|
Net weight | 3.3 g |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140130623 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next