Han-Eco 6B-Gasket
Article No.: 19 43 000 9801
Image is for illustration purposes only. Please refer to product description.
Han-Eco 6B-Gasket
Article No.: 19 43 000 9801
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Eco® B |
Type of accessory | Flange gasket |
Size | 06 B |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 2 |
---|---|
Net weight | 6 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140191099 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next