Han Easy-Lock QB, lever, big pack
Article No.: 09 00 000 5221 XL
Image is for illustration purposes only. Please refer to product description.
Han Easy-Lock QB, lever, big pack
Article No.: 09 00 000 5221 XL
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® B |
Type of accessory | Locking levers |
Size | 10/16/24 B |
---|---|
Locking type | Double locking lever |
Han-Easy Lock<sup>Ā®</sup> | Yes |
Material (accessories) | Polycarbonate (PC) |
---|---|
Stainless steel | |
Colour (accessories) | RAL 7037 (dust grey) |
Material flammability class acc. to UL 94 (locking levers) | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 750 |
---|---|
Net weight | 18 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140190986 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next