Han EMC/B 6 Protect Cover metal
Article No.: 09 62 806 5425
Image is for illustration purposes only. Please refer to product description.
Han EMC/B 6 Protect Cover metal
Article No.: 09 62 806 5425
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® EMC/B |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
Metal | |
With fixing cord |
Size | 6 B |
---|---|
Locking type | Single locking lever |
Details | Not suitable for housings with external seals. |
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 44 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140191891 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next