Han-Compact Screw-in adapter M25
Article No.: 61 04 000 0039 00
Image is for illustration purposes only. Please refer to product description.
Han-Compact Screw-in adapter M25
Article No.: 61 04 000 0039 00
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Screw-in adapter |
Size | Han-Compact® |
---|
Size | M25 |
---|
Material (accessories) | Aluminium |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 44 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140190733 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next