Han CGM-P M25x1,5 D.13-18mm black
Article No.: 19 00 000 5193
Image is for illustration purposes only. Please refer to product description.
Han CGM-P M25x1,5 D.13-18mm black
Article No.: 19 00 000 5193
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® CGM-P |
Type of accessory | Cable gland |
Tightening torque | ā¤5 Nm (depending on the cable and the seal insert used) |
---|---|
Wrench size | 33 |
Limiting temperature | -40 ... +100 Ā°C |
Degree of protection acc. to IEC 60529 | IP68 |
IP69 / IPX9K acc. to ISO 20653 | |
Size | M25 |
Clamping range | 13 ... 18 mm |
Width across corners | 36.5 mm |
Material (cable glands) | Polyamide (PA) |
---|---|
Colour (cable gland) | RAL 9005 (jet black) |
Material (seal) | NBR |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 20 g |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140192966 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next