Han CGM-P-EXi M20 D 5...9mm
Article No.: 19 00 000 7101
Image is for illustration purposes only. Please refer to product description.
Han CGM-P-EXi M20 D 5...9mm
Article No.: 19 00 000 7101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® CGM-Ex i |
Type of accessory | Cable gland |
Field of application | Intrinsically safe electric circuits |
---|
Tightening torque | ā¤4.5 Nm (depending on the cable and the seal insert used) |
---|---|
Wrench size | 24 |
Limiting temperature | -40 ... +100 Ā°C |
Degree of protection acc. to IEC 60529 | IP68 |
IP69 / IPX9K acc. to ISO 20653 | |
Size | M20 |
Clamping range | 5 ... 9 mm |
Width across corners | 26.4 mm |
Material (cable glands) | Polyamide (PA) |
---|---|
Colour (cable gland) | RAL 5012 (light blue) |
RAL 9005 (jet black) | |
Material (seal) | NBR |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Approvals | DNV GL |
---|
Packaging size | 1 |
---|---|
Net weight | 18 g |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140192836 |
ETIM | EC000441 |
eCl@ss | 27140802 Screwed cable gland (explosion-proof, electrical) |
Previous
Next