Han CGM-M-Rail M20 D.7-10mm
Article No.: 19 00 000 7120
Image is for illustration purposes only. Please refer to product description.
Han CGM-M-Rail M20 D.7-10mm
Article No.: 19 00 000 7120
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Please do not use this product for new DesignIns anymore.
Please contact your local distribution partner.
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® CGM-M-Rail |
Type of accessory | Cable gland |
Description of the accessory | Railway version |
Tightening torque | ≤6 Nm (depending on the cable and the seal insert used) |
---|---|
Wrench size | 22 |
24 | |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP68 |
Size | M20 |
Clamping range | 7 ... 10 mm |
Width across corners | 26.4 mm |
Material (cable glands) | Brass |
---|---|
Material (seal) | EPDM |
Surface (accessories) | Nickel plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Approvals | DNV GL |
---|
Packaging size | 10 |
---|---|
Net weight | 0.1 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140193109 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next