Han CGM-M M25x1,5 D.9-16mm/13-18mm
Article No.: 19 00 000 5091
Image is for illustration purposes only. Please refer to product description.
Han CGM-M M25x1,5 D.9-16mm/13-18mm
Article No.: 19 00 000 5091
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® CGM-M |
Type of accessory | Cable gland |
Tightening torque | ≤12 Nm (depending on the cable and the seal insert used) |
---|---|
Wrench size | 30 |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP68 |
IP69 / IPX9K acc. to ISO 20653 | |
Size | M25 |
Clamping range | 9 ... 18 mm |
Width across corners | 33.5 mm |
Material (cable glands) | Brass |
---|---|
Material (seal) | NBR |
Material (clamping ring) | Polyamide (PA) |
Surface (accessories) | Nickel plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol |
Lead | |
ECHA SCIP number | 6d86e660-27db-4390-811a-374604e3d289 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 50 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140123786 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next