Han C contact adapter pneum. male
Article No.: 09 14 000 6391
Image is for illustration purposes only. Please refer to product description.
Han C contact adapter pneum. male
Article No.: 09 14 000 6391
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Adapter |
Adapter for | for Han® C contact |
Features | 240 V @ PD1 |
50 V @ PD2 | |
50 V @ PD3 |
Gender | Male |
---|---|
Details | Not suitable for docking frames |
Limiting temperature | -40 ... +125 °C |
---|
Material (accessories) | Polycarbonate (PC) |
---|---|
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 1.04 g |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140190764 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next