Han 70A bridged crimp module, F PA
Article No.: 09 14 002 3146
Image is for illustration purposes only. Please refer to product description.
Han 70A bridged crimp module, F PA
Article No.: 09 14 002 3146
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-ModularĀ® |
Type of module | HanĀ® 70 A module |
Size of the module | Single module |
Description of the module | 2 Bridged contacts |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 2 |
Details | Please order crimp contacts separately. |
Conductor cross-section | 6 ... 25 mmĀ² |
---|---|
Rated current | ā 70 A |
Rated voltage | ā 1,000 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ī© |
Limiting temperature | -40 ... +125 Ā°C |
Mating cycles | ā„ 500 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | DNV GL |
CE | |
UKCA |
Packaging size | 2 |
---|---|
Net weight | 10.6 g |
Country of origin | USA |
GTIN | 5713140572898 |
ETIM | EC000438 |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
Previous
Next