Han 64EEE HMC-F-Crimp
Article No.: 09 32 264 3101
Image is for illustration purposes only. Please refer to product description.
Han 64EEE HMC-F-Crimp
Article No.: 09 32 264 3101
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® EEE HMC |
Termination method | Crimp termination |
---|---|
Gender | Female |
Size | 24 B |
Number of contacts | 64 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Previous
Next