Han 48HPR frame for 4X650A female
Article No.: 09 40 048 9911
Image is for illustration purposes only. Please refer to product description.
Han 48HPR frame for 4X650A female
Article No.: 09 40 048 9911
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® HPR |
Type of accessory | Frame |
Description of the accessory | for female inserts |
4x HC 650 contacts + 2x HanĀ® Q 5/0 |
Gender | Female |
---|---|
Size | 48 B |
Material (accessories) | Metal |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 191.34 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140058477 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next