Han 48HPR Y-connector Female
Article No.: 10 40 048 2001
Image is for illustration purposes only. Please refer to product description.
Han 48HPR Y-connector Female
Article No.: 10 40 048 2001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series of hoods/housings | Han® HPR PYD |
Element | Complete set |
Type of contact | Crimp contact |
Description of the contact | TC 650 |
Type of hood/housing | Surface mounted housing |
Gender | Female |
---|---|
Size | 48 B |
Version | Top entry |
Number of cable entries | 3 |
Cable entry | 3x M32 |
Field of application | Hoods/housings for harsh outdoor environments |
Pack contents | Hoods/Housings |
Contacts | |
Frame | |
Mounting cover | |
Cable gland |
Conductor cross-section | 150 mm² |
---|---|
Input current | 380 A |
Output current | 380 A |
Rated voltage | 2,000 V |
Pollution degree | 3 |
Overvoltage category | III |
Limiting temperature | -40 ... +125 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Material (hood/housing) | Aluminium die-cast |
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Approvals | CE |
---|
Packaging size | 1 |
---|---|
Net weight | 4,030 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140190092 |
ETIM | EC002636 |
eCl@ss | 27440113 Rectangular connectors (set) |
Previous
Next