Han 48 HPR Frame for 4 X Han 16E
Article No.: 09 40 048 9912
Image is for illustration purposes only. Please refer to product description.
Han 48 HPR Frame for 4 X Han 16E
Article No.: 09 40 048 9912
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR |
Type of accessory | Frame |
Description of the accessory | for 4 standard inserts - size 16 B |
Gender | Male |
---|---|
Female | |
Size | 48 HPR |
Details | Suitable for hoods and surface mounted housings in conjunction with cover 09 40 048 9803/19 40 048 9801/19 40 048 9901 only |
Material (accessories) | Metal |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 160 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140058484 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next