Han 40A crimp module, female pack 100pcs
Article No.: 09 14 002 3102 XL
Image is for illustration purposes only. Please refer to product description.
Han 40A crimp module, female pack 100pcs
Article No.: 09 14 002 3102 XL
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® 40 A module |
Size of the module | Single module |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 2 |
Details | Please order crimp contacts separately. |
Previous
Next