Han 3M-Base angled-M25
Article No.: 19 37 003 1165
Image is for illustration purposes only. Please refer to product description.
Han 3M-Base angled-M25
Article No.: 19 37 003 1165
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® M |
Type of hood/housing | Screw mounted housing |
Description of hood/housing | Angled |
Size | 3 A |
---|---|
Number of cable entries | 1 |
Cable entry | 1x M25 |
Locking type | Single locking lever |
Field of application | Hoods/housings for rough environments |
Pack contents | With seal screw |
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP44 |
IP65 With seal screw | |
IP67 With seal screw |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (locking) | Stainless steel |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
Approvals | CE |
---|---|
DNV GL |
Packaging size | 10 |
---|---|
Net weight | 1 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140170971 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next