Han 3M AK
Article No.: 09 37 003 5403
Image is for illustration purposes only. Please refer to product description.
Han 3M AK
Article No.: 09 37 003 5403
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® M |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
for cable to cable housing | |
Metal | |
With fixing cord |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Details | for mounted male insert |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Approvals | DNV GL |
---|
Packaging size | 10 |
---|---|
Net weight | 23.9 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140191884 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next