Han 3A Screw-in adapter M25 EN AW 6026
Article No.: 61 04 100 0405 00
Image is for illustration purposes only. Please refer to product description.
Han 3A Screw-in adapter M25 EN AW 6026
Article No.: 61 04 100 0405 00
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Screw-in adapter |
Description of the accessory | With seal |
Size | 3 A |
---|
Size | M25 |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
Material (accessories) | Aluminium |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 100 |
---|---|
Net weight | 18.8 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140190726 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next