Han 3A HMC hood TE M25
Article No.: 19 20 203 1445
Image is for illustration purposes only. Please refer to product description.
Han 3A HMC hood TE M25
Article No.: 19 20 203 1445
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® HMC |
Type of hood/housing | Hood |
Size | 3 A |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M25 |
Locking type | Single locking lever |
Field of application | Special hoods and housings for high mating cycles |
Details | Han® 3 A HMC housings shall only be combined with housings from the Han® 3 A HMC portfolio. |
Previous
Next