Han 3A CP, black, cord/loop
Article No.: 09 20 003 5455
Image is for illustration purposes only. Please refer to product description.
Han 3A CP, black, cord/loop
Article No.: 09 20 003 5455
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han A® |
Type of accessory | Protection cover |
Description of the accessory | for cable to cable housing |
Thermoplastic | |
With fixing cord |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Details | for mounted male insert |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP44 |
IP65 / IP67 with seal screw 09 20 000 9918 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | RAL 9005 (jet black) |
Material flammability class acc. to UL 94 | V-0 |
Approvals | DNV GL |
---|
Packaging size | 10 |
---|---|
Net weight | 6.44 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140191785 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next