Han 32A-Dust Protect. Cover-f. Easy-Lock
Article No.: 09 20 032 5405
Image is for illustration purposes only. Please refer to product description.
Han 32A-Dust Protect. Cover-f. Easy-Lock
Article No.: 09 20 032 5405
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han A® |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
Metal |
Size | 32 A |
---|---|
Locking type | Double locking lever |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Surface (hood/housing) | Powder-coated |
---|---|
Material (seal) | NBR |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
Approvals | DNV GL |
---|
Packaging size | 1 |
---|---|
Net weight | 31 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140040274 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next