Han 300A module short, female
Article No.: 09 14 001 3105
Image is for illustration purposes only. Please refer to product description.
Han 300A module short, female
Article No.: 09 14 001 3105
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® 300 A module, for busbar |
Size of the module | Double module |
Termination method | Screw termination |
---|---|
Gender | Female |
Number of contacts | 1 |
Details | Please order contacts separately. |
Previous
Next