Han 24HPR hood cover toggle locking
Article No.: 09 40 024 5404
Image is for illustration purposes only. Please refer to product description.
Han 24HPR hood cover toggle locking
Article No.: 09 40 024 5404
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR |
Type of accessory | Protection cover |
Description of the accessory | for hoods |
Size | 24 B |
---|---|
Locking type | Toggle locking |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 138 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140058194 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next