Han 24HPR frame enlarged 2xHC650 + Q5 FE
Article No.: 61 04 401 2490 01
Image is for illustration purposes only. Please refer to product description.
Han 24HPR frame enlarged 2xHC650 + Q5 FE
Article No.: 61 04 401 2490 01
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® HPR enlarged |
Type of accessory | Frame |
Description of the accessory | for female inserts |
2x HanĀ® HC Modular 650 | |
1x HanĀ® Q 5/0 / HanĀ® Q 7/0 |
Size | 24 HPR enlarged |
---|---|
Pack contents | 4x cheese-head screw M6 x 20 |
4x cheese-head screw M6 x 30 | |
4x M4 screw | |
4x washer SK S6 | |
4x washer SK S4 |
Tightening torque | ā1.5 Nm Fixing screws M4 |
---|---|
ā10 Nm Fixing screws M6 |
Material (accessories) | Metal |
---|
Packaging size | 1 |
---|---|
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140194267 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next