Han 24HPR frame EasyCon 2xHC350 + Q5 MA
Article No.: 61 04 401 1807 01
Image is for illustration purposes only. Please refer to product description.
Han 24HPR frame EasyCon 2xHC350 + Q5 MA
Article No.: 61 04 401 1807 01
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® HPR EasyCon |
Type of accessory | Frame |
Description of the accessory | for male inserts |
2x HanĀ® HC Modular 350 | |
1x HanĀ® Q 5/0 |
Size | 24 B |
---|---|
Pack contents | 2x M6 distance bolt |
4x M4 screw | |
4x washer SK S4 |
Tightening torque | ā1.5 Nm Fixing screws M4 |
---|
Material (accessories) | Metal |
---|
Packaging size | 1 |
---|---|
Net weight | 273.5 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140194120 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next