Han 24HPR-Compact-U Adapter-8xHC250
Article No.: 10 40 524 1000
Image is for illustration purposes only. Please refer to product description.
Han 24HPR-Compact-U Adapter-8xHC250
Article No.: 10 40 524 1000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series | HanĀ® HC Modular |
Identification | 250 |
Series of hoods/housings | HanĀ® HPR Compact |
Element | U-Adapter |
Type of hood/housing | Surface mounted housing |
Gender | Male |
---|---|
Female | |
Size | 24 HPR |
Number of contacts | 4 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Conductor cross-section | 35 mmĀ² |
---|---|
Rated current | ā 150 A |
Rated voltage | ā 2,000 V |
Rated impulse voltage | 12 kV |
Pollution degree | 3 |
Overvoltage category | II |
Insulation resistance | >1010 Ī© |
Contact resistance | ā¤ 0.6 mĪ© |
Tightening torque (screw locking) | ā 4 Nm |
Limiting temperature | -40 ... +125 Ā°C |
Degree of protection acc. to IEC 60529 | IP68 |
IP69 | |
Vibration resistance | Category 2 acc. to IEC 61373 |
Shock resistance | Category 2 acc. to IEC 61373 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material (hood/housing) | Aluminium die-cast |
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
EN 50124-1 | |
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 1,477 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140282964 |
ETIM | EC001264 |
eCl@ss | 27440190 Industry connector (unspecified) |
Previous
Next