Han 24EMC/B-HTE-M40-DL

Article No.: 19 62 824 0438


New
NewHood

Han 24EMC/B-HTE-M40-DL

Article No.: 19 62 824 0438

to see prices and availability.

0

Properties Overview

Hood Size: 24 B High construction Double locking lever (on the hood) Polycarbonate (PC), Stainless steel Top entry 1x M40 Material (hood/housing): Aluminium die-cast Uncoated Unpainted

Product Details


Category Hoods/Housings
Series of hoods/housings Han® EMC/B
Type of hood/housing Hood
Type High construction
Size 24 B
Version Top entry
Number of cable entries 1
Cable entry 1x M40
Locking type Double locking lever (on the hood)
Han-Easy Lock<sup>®</sup> Yes
Field of application Hoods/Housings for higher EMC requirements
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
Material (locking) Polycarbonate (PC)
Stainless steel
Colour (locking) RAL 7037 (dust grey)
Material flammability class acc. to UL 94 (locking levers) V-0
Packaging size 1
Net weight 279 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140568921
eCl@ss 27440202 Shell for industrial connectors
Previous
Next