Han 24B Docking Frame
Article No.: 09 30 024 1701
Image is for illustration purposes only. Please refer to product description.
Han 24B Docking Frame
Article No.: 09 30 024 1701
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Docking frame |
Size | 24 B |
---|---|
Details | Pull-in-range x-axis: ± 1.5 mm |
Pull-in-range y-axis: ± 1.5 mm | |
Pack contents | 1 frame |
4 cheese head shoulder screws (Steel, zinc plated) to fix the docking frame |
Mating cycles | ≥ 500 |
---|---|
Mating cycles with other HMC components | ≥ 10,000 |
Material (accessories) | Stainless steel |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 564b7d75-7bf6-4cfb-acb1-2168eb61b675 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 115 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140047785 |
ETIM | EC002312 |
eCl@ss | 27440206 Module carrier frame for industrial connectors |
Previous
Next