Han 22HPR slim HTE-SL-4xM25
Article No.: 19 40 022 0472
Image is for illustration purposes only. Please refer to product description.
Han 22HPR slim HTE-SL-4xM25
Article No.: 19 40 022 0472
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® HPR slim |
Type of hood/housing | Hood |
Size | 22 HPR |
---|---|
Version | Top entry |
Number of cable entries | 4 |
Cable entry | 4x M25 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh environments |
Tightening torque (screw locking) | ā 4 Nm |
---|---|
Tightening torque | ā10 Nm Fixing screws |
ā15 Nm PE screw | |
Limiting temperature | -40 ... +125 Ā°C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP66 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (locking) | Stainless steel |
Specifications | IEC 61984 |
---|---|
IEC 60664-1 |
Packaging size | 1 |
---|---|
Net weight | 933 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140175518 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next