Han 200A crimp module, male
Article No.: 09 14 001 3001
Image is for illustration purposes only. Please refer to product description.
Han 200A crimp module, male
Article No.: 09 14 001 3001
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® 200 A module |
Size of the module | Double module |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 1 |
Details | Please order crimp contacts separately. |
Previous
Next