Han 200A PE axial module female 25-40mm²
Article No.: 09 14 001 2768
Image is for illustration purposes only. Please refer to product description.
Han 200A PE axial module female 25-40mm²
Article No.: 09 14 001 2768
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® 200 A PE module |
Size of the module | Double module |
Termination method | Axial screw termination |
---|---|
Gender | Female |
Number of contacts | 1 |
Conductor cross-section | 25 ... 40 mm² |
---|---|
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 0.2 mΩ |
Stripping length | 16 mm |
Tightening torque | 8 Nm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 94 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140019249 |
ETIM | EC000438 |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
Previous
Next