Han 1Mod-agg-M M4
Article No.: 09 14 001 0308
Image is for illustration purposes only. Please refer to product description.
Han 1Mod-agg-M M4
Article No.: 09 14 001 0308
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-ModularĀ® Compact |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | Fixing hole for M4 screw |
Size | Modular Compact |
---|---|
Locking type | Single locking lever |
Details | Rated voltage ā¤630 V |
Rated impulse voltage ā¤6 kV | |
Pollution degree 3 | |
For a complete connector the specified voltage rating is the maximum level which can be achieved. In cases where the used module(s) do offer lower voltage ratings, then these lower ratings are valid. Higher voltage ratings in individual applications can be approved in coordination with HARTING. |
Previous
Next