Han 1HC-bu-s-M10 350A
Article No.: 09 11 001 2755
Image is for illustration purposes only. Please refer to product description.
Han 1HC-bu-s-M10 350A
Article No.: 09 11 001 2755
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | HanĀ® HC Modular |
Identification | 350 |
Termination method | Screw termination |
---|---|
Gender | Female |
Details | Please ensure to hold up the contact with a wrench size 17 to apply the tightening torque |
Conductor cross-section | 120 mmĀ² |
---|---|
Rated current | ā 350 A |
Rated voltage | 2,000 V |
Rated impulse voltage | 12 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ī© |
Contact resistance | ā¤ 0.2 mĪ© |
Tightening torque | 14 Nm |
Limiting temperature | -40 ... +125 Ā°C |
Mating cycles | ā„ 500 |
Vibration resistance | Category 2 acc. to IEC 61373 |
Shock resistance | Category 2 acc. to IEC 61373 |
Material (insert) | Polycarbonate (PC) |
---|---|
Polyamide (PA) | |
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Lead | |
ECHA SCIP number | 1e38d35d-d1be-4585-8e03-95faccd739bf |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 230 g |
Country of origin | Romania |
European customs tariff number | 85359000 |
GTIN | 5713140016071 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next