Han 1A OM 5+PE +latch f/ - PVC 3m
Article No.: 33 40 070 0201 030
Image is for illustration purposes only. Please refer to product description.
Han 1A OM 5+PE +latch f/ - PVC 3m
Article No.: 33 40 070 0201 030
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HanĀ® 1A |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | HanĀ® 1A Female |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Cable length | 3 m |
---|---|
Number of cores | 6 |
Core structure | 6x 1.5 mmĀ² |
Number of contacts | 5 |
PE contact | Yes |
Locking type | Snap-in latches |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
IP66 / IP67 in mated cable to cable position |
Previous
Next