Han 16HPR Enlarged PE Modular Frame a-f
Article No.: 09 11 016 9934
Image is for illustration purposes only. Please refer to product description.
Han 16HPR Enlarged PE Modular Frame a-f
Article No.: 09 11 016 9934
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | HanĀ® HPR enlarged |
Type of accessory | Frame |
Description of the accessory | for up to 6 single modules |
a ... f |
Size | 16 HPR enlarged |
---|---|
Pack contents | 1x male PE adapter |
1x female PE adapter | |
2x M3 screw | |
4x washer SK S6 | |
4x cheese-head screw M6 x 30 | |
4x cheese-head screw M6 x 40 |
Conductor cross-section | 4 ... 10 mmĀ² PE terminal power side |
---|---|
1 ... 2.5 mmĀ² PE terminal signal side | |
Tightening torque | ā0.5 Nm Fixing screws M3 |
ā10 Nm Fixing screws M6 | |
ā0.8 Nm PE terminal clamp 1 ... 2.5 mm2 | |
ā1.5 Nm PE terminal clamp 4 ... 10 mm2 | |
Limiting temperature | -40 ... +125 Ā°C |
Mating cycles | ā„ 500 |
Material (accessories) | Zinc die-cast |
---|---|
Stainless steel |
Packaging size | 1 |
---|---|
Net weight | 218.2 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140194342 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next