Han 16HPR EasyCon Frame-F 3xHC250A
Article No.: 09 40 016 9902
Image is for illustration purposes only. Please refer to product description.
Han 16HPR EasyCon Frame-F 3xHC250A
Article No.: 09 40 016 9902
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR EasyCon |
Type of accessory | Frame |
Description of the accessory | for female inserts |
3x Han® HC Modular 250 |
Size | 16 B |
---|---|
Pack contents | 2x distance bolt (AF 7) |
2x M4 screw | |
2x washer SK S4 |
Tightening torque | 6 Nm Distance bolt |
---|---|
1.5 Nm Fixing screws M4 |
Material (accessories) | Metal |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 215 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140193918 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next