Han 16EMC/B-HTE-M32 (HT)

Article No.: 19 62 816 0427


ConfigurableCustomizable
ConfigurableCustomizableHood

Han 16EMC/B-HTE-M32 (HT)

Article No.: 19 62 816 0427

to see prices and availability.

0

Properties Overview

Hood Size: 16 B High construction Double locking lever Top entry 1x M32 Material (hood/housing): Aluminium die-cast Uncoated Unpainted

Product Details


Category Hoods/Housings
Series of hoods/housings Han® EMC/B
Han® High Temp
Type of hood/housing Hood
Type High construction
Size 16 B
Version Top entry
Number of cable entries 1
Cable entry 1x M32
Locking type Double locking lever
Field of application Hoods/Housings for higher EMC requirements
Limiting temperature -40 ... +125 °C
-40 ... +200 °C With Han® High Temp components
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP66
Type rating acc. to UL 50 / UL 50E 4
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Net weight 180 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140132894
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next