Han 16B-HMC-gg-R-M32
Article No.: 19 30 216 1442
Image is for illustration purposes only. Please refer to product description.
Han 16B-HMC-gg-R-M32
Article No.: 19 30 216 1442
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® HMC |
Type of hood/housing | Hood |
Type | Low construction |
Size | 16 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Single locking lever |
Field of application | Special hoods and housings for high mating cycles |
Previous
Next