Han 10EMC/B-HTE-M25 (HT)

Article No.: 19 62 810 1421


Configurable
ConfigurableHood

Han 10EMC/B-HTE-M25 (HT)

Article No.: 19 62 810 1421

to see prices and availability.

0

Properties Overview

Hood Size: 10 B Low construction Double locking lever Top entry 1x M25 Material (hood/housing): Aluminium die-cast Uncoated Unpainted

Product Details


Category Hoods/Housings
Series of hoods/housings Han® EMC/B
Han® High Temp
Type of hood/housing Hood
Type Low construction
Size 10 B
Version Top entry
Number of cable entries 1
Cable entry 1x M25
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
-40 ... +200 °C With Han® High Temp components
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP66
Type rating acc. to UL 50 / UL 50E 4
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
Packaging size 1
Net weight 120.4 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140132856
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next